Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/8f105f44-7430-4bb7-807d-af66fe50b58c
Home
Available in United States
alfa para la vida real
Follow
Baldosa huila grano 5 blanco 30 x 30 cm
Nuestras clásicas Baldosas de Terrazo, resistenten ante las condiciones de tráfico pesado mas exigentes y son suceptibles de ser pulidas y restauradas en su totalidad a través del uso y el tiempo.
Download
Technical specification
Technical specification
Unique ref.
225017364
Product family
Terrazo
Product group
Terrazo
Type
Object (single object)
Date of publishing
2020-07-14
Edition number
1
Height (mm)
300
Width (mm)
300
Depth (mm)
28
Links
Links
Product url
https://www.alfa.com.co/producto/baldosa-blanco-huila-fondo-blanco-grano-5/
Installation instructions
https://www.alfa.com.co/staging/doc/mi-to-001_manual_terrazo.pdf
Technical description
https://www.alfa.com.co/staging/doc/ft-to-001_version_001_baldosa_tradicional.pdf
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Region availability
South America
North America
Colombia
United States
Ecuador