Publish your products
Tayrona colors arrecife 400 x 400 mm
Tayrona colors arrecife 400 x 400 mm
Tayrona colors arrecife 400 x 400 mm

    Tayrona colors arrecife 400 x 400 mm

    La Nueva piedra Tayrona con excelente coeficiente de deslizamiento, coeficiente de

    temperatura baja y adaptando a colores en tendencia

    Specification
    • La Nueva piedra Tayrona con excelente coeficiente de deslizamiento, coeficiente de

      temperatura baja y adaptando a colores en tendencia

    Technical specification
    • Unique ref.225027505
    • Product familyQuarry tile
    • Product groupQuarry tile
    • TypeObject (single object)
    • Date of publishing2024-03-12
    • Edition number1
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainTerreon
    • Material secondaryAggregated natural stone
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit