Publish your products
Isella 120 (90+30) with open unit and countertop washbasin
Isella 120 (90+30) with open unit and countertop washbasin
Isella 120 (90+30) with open unit and countertop washbasin
Isella 120 (90+30) with open unit and countertop washbasin
    Alterna

    Isella 120 (90+30) with open unit and countertop washbasin

    This product is only available for the Swedish market.

    Isella Vanity unit 120 (90+30) comes with a 90 Isella Vanity unit, and one Isella open unit. With countertop and countertop basin in ceramics. The countertop is made of quartz composite and the washbasin in ceramics. The cabinet is manufactured in moisture resistant MDF/chipboard. Soft-closing drawers. For wall mounting. The recommended installation height from the floor to the top of the washbasin is 940 mm.

    To be combined together with Isella/Ella Tall cabinet and Ariella Mirror cabinets.

    Handles are available as accessories.

    Total width: 1 210 mm
    Depth: 470 mm
    Height: 737 mm

    Colors vanity units: white highgloss, white matte and light grey matte
    Colors countertop: white matte and black matte
    Colors washbasin: white matte and black matte

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Isellaunderskap_porslin_oppen_90_30
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2023-02-28
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden