CASEMENT WINDOWS WITH THE MAXIMUM PERFORMANCE AND ENERGY EFFICIENCY OF THE FUTURE
Hinged, three-chamber carpentry, with thermal breaks for doors and windows. A robust design, great versatility with high thermal and acoustic insulation values .its construction of 34 and 37 mm polyamides allows for up to 53 mm of glass rebate, making it possible to create larger Windows to improve lighting and comfort in the home.
Frame and shutter with a depth of 75 and 82 mm respectively and European Channel system
The European channel system allows the for a variety of openings such as interior or exterior openings, folding, tilt-and-turn, exterior projecting, parallel tilting or folding. CHIC visible and concealed hinge hardware systems, allow the casement and tilt-and-turn systems a total opening of the window to180º, three-dimensional and micrometric regulation in all directions independently of each other, guaranteeing a maximum load capacity per tilt-and-turn sash of 150 kg.
The ALG system allows for the possibility of increasing its thermal and acoustic performance, through the insertion of insulating profiles in the polyamide chambers, in the glass rebate and on the outside of the frame, thus converting it into ALG 75 MAXIMA HQ ( High Quality).
• Bicolor
• Lacquered Color (RAL, textured or patterned
• Sublicromia Wood Lacquer
• EZY® Wood Lacquer
• Antibacterial Lacquer
• Anodized
A TOP window with the energy efficiency of the future.
Region availability
| Europe | North America | Africa | South America |
|---|---|---|---|
Åland Islands | Anguilla | Algeria | Argentina |
Albania | Antigua and Barbuda | Angola | Bolivia |
Andorra | Aruba | Benin | Brazil |
Austria | Barbados | Botswana | Chile |
Belarus | Belize | Burkina Faso | Colombia |
Belgium | Bermuda | Burundi | Ecuador |
Bosnia and Herzegovina | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) |
Bulgaria | Canada | Cape Verde | French Guiana |
Croatia | Caribbean Netherlands | Central African Republic | Guyana |
Cyprus | Cayman Islands | Chad | Paraguay |
Czech Republic | Collectivity of Saint Martin | Comoros | Peru |
Denmark | Costa Rica | Côte d'Ivoire | Suriname |
Estonia | Cuba | Democratic Republic of the Congo | Uruguay |
Faroe Islands | Curaçao | Djibouti | Venezuela |
Finland | Dominica | Equatorial Guinea | |
France | Dominican Republic | Eritrea | |
Germany | El Salvador | Eswatini | |
Gibraltar | Greenland | Ethiopia | |
Greece | Grenada | Gabon | |
Guernsey | Guadeloupe | Ghana | |
Hungary | Guatemala | Guinea | |
Iceland | Haiti | Guinea-Bissau | |
Ireland | Honduras | Kenya | |
Isle of Man | Jamaica | Lesotho | |
Italy | Martinique | Liberia | |
Jersey | Mexico | Libya | |
Latvia | Montserrat | Madagascar | |
Liechtenstein | Nicaragua | Malawi | |
Lithuania | Panama | Mali | |
Luxembourg | Puerto Rico | Mauritania | |
Malta | Saint Kitts and Nevis | Mauritius | |
Moldova | Saint Lucia | Mayotte | |
Monaco | Saint Pierre and Miquelon | Morocco | |
Montenegro | Saint Vincent and the Grenadines | Mozambique | |
Netherlands | Saint-Barthélemy | Namibia | |
North Macedonia | Sint Maarten | Niger | |
Norway | The Bahamas | Nigeria | |
Poland | Trinidad and Tobago | Republic of the Congo | |
Portugal | Turks and Caicos Islands | Reunion | |
Romania | U.S. Virgin Islands | Rwanda | |
Russia | United States | Saint Helena | |
San Marino | São Tomé and Príncipe | ||
Serbia | Senegal | ||
Slovakia | Seychelles | ||
Slovenia | Sierra Leone | ||
Spain | Somalia | ||
Svalbard and Jan Mayen | South Africa | ||
Sweden | South Sudan | ||
Switzerland | Sudan | ||
Ukraine | Tanzania | ||
United Kingdom | The Gambia | ||
Vatican City | Togo | ||
Tunisia | |||
Uganda | |||
Western Sahara | |||
Zambia | |||
Zimbabwe |