Publish your products
MB-79N SI/SI+ Door Double Inward Opening
MB-79N SI/SI+ Door Double Inward Opening
MB-79N SI/SI+ Door Double Inward Opening
    Aluprof

    MB-79N SI/SI+ Door Double Inward Opening

    The MB-79N is the latest product to join ALUPROF’s family of economic window and door systems. The successor to our highly popular MB-70 system, which has found wide use in the construction industry, it has been introduced with a view to meeting heightened thermal insulation requirements.
    It is employed for a broad range of structures, including fixed, turn, tilt, and tilt-and-slide windows, exterior doors, both single and double, and shop window-type solutions with doors.

    • Windows in 3 thermal variants (MB-79N E, MB-79N ST, MB-79N SI)
    • Doors in 3 thermal variants (MB-79N ST, MB-79N SI and MB-79N SI+)

    Specification
    • Why MB-79N ?

      • thermal insulation for profiles; Uf value from 0.83 W/(m2K)
      • compatibility with ALUPROF’s MB-86 and MB-104 Passive systems, using the same accessories and gaskets
      • excellent kinematics, making it possible to build narrow, opening windows and doors
      • the most popular window/door hardware and furniture can be used, including the latest fitting from Winkhaus, the AluPilot, distributed on the Polish market solely by ALUPROF

    Technical specification
    • Unique ref.MB-79N_SI_door_double_inward_opening
    • Product familyWindows & Doors
    • Product groupMB-79N SI
    • TypeObject (single object)
    • Date of publishing2021-08-13
    • Edition number1
    • Depth (mm)79
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Door sets
    • IFC classificationDoor
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit