Publish your products
Alutech ALT.F50 Curtain wall
Alutech ALT.F50 Curtain wall
Alutech ALT.F50 Curtain wall
Alutech ALT.F50 Curtain wall

    Alutech ALT.F50 Curtain wall

    5.0 out of 5 stars5.0(10 reviews)

    ALUTECH ALT.F50 classic transom-mullion facade includes post and transom with 50 mm visible width. It enables maximum translucency and visual lightness of facade constructions, as well as a stylish apearance. All visible construction components can be painted with any RAL color. The quality of profiles coating confirmed by Qualicoat 2000. The most demanding customers are offered anodized profiles resistant to aggressive exposure of the environment. The set of available thermal inserts and gaskets provides the installation of fillings (glass units, thermal insulation panels) from 4 to 50 mm thick.

    Specification
    • ALT F50 system is a light translucent building envelope designed to be either suspended or fixed to the floor
      slab. It is also suitable for manufacturing skylights, conservatories, green houses and other constructions. Vertical
      (mullions) and horizontal (transoms) elements with a visible width of 50 mm serve as a supporting structure, which
      increases lightness and transparency of the facade. The ALT F50 curtain wall series provides several ways of creating
      mullion and transom junctions:
      • 6 mm notch connection (without mullion grooving)
      • 6 mm notch connection with shaping (with mullion grooving)
      Design engineers have the possibility to select necessary load-bearing elements depending on the loads and the
      building’s structure. That’s why the ALT F50 series includes a wide range of additional mullions and transoms. Besides,
      the case of exceptionally high loads all the mullions and transoms can be strengthened. A wide range of transom
      profiles permits the installation of transoms of the same size as mullions if it’s necessary. It’s particularly convenient
      during assemblage of the building envelope to the floor slab joining point or during mounting of automatic sliding
      doors into facade construction.
      A mullion can be used as a transom in this system. It allows our clients to reduce waste left from mullion profiles.
      It will also ensure nil waste production and will optimise the process of profile cutting.
      During temperature swings, horizontal changes occur in the size of construction elements. This is made up
      through combining transom special treatment and decorative end caps. They hide the joining point of mullion and
      transom butts. Vertical changes in the size of construction elements are made up by a mutual (telescopic) junction
      of two mullions using insert profile and ornamental plastic elements hiding joint point.
      In the ALT F50 series a number of tools are used in order to obtain necessary thermal and soundproof properties of
      the walling. First of all, a set of heat-plugs (heat insulators) is used which are made of hard and shockproof polyvinyl
      chloride (PVC-U-HI) with high heat insulating properties. Secondly, a set of sealing gaskets are used made from
      ethylene-propylene rubber (EPDM) and finally, seam sealing made from expanded material. We can achieve the
      following parameters of thermal isolation in nodal solution (according to standard DIN 4108-4) through the optimal
      combination of these components:
      • In the case of installing infill units 26 mm thick and using PVC-U-HI heat-plug, thermal transmission coefficient
      Uf = 2,4 W / (m2K) or reduced total thermal resistance Rpr = 0.42 m2 ° C / W (frame material group 2.1);
      • In the case of installing infill units 56 mm thick and using seam sealing AYPC.F50.0913 made from expanded
      material a thermal transmission coefficient Uf = 0,65 W / (m2K) is achieved or reduced total thermal resistance
      Rpr = 1.53 m2 ° C / watt.
      Heat-plugs and gaskets allow installing the infill units (glass, sealing, insulated panels, etc.) with infill thickness of
      4 to 56 mm. Glazing and installation of panels or window units are made from outside the building. Infill is fixed with
      clamp bars, which are fixed to the bearing profile with the help of stainless steel screws (A2 or A4) spaced not more
      than 250 mm apart. From the outside clamp bars are covered with cover caps of different configurations. The covers
      can be coated with any RAL colour or anodised. This facade can also be of two colours – internal facade elements
      (mullions and transoms) can be coated with one colour, and outside elements (decorative cover caps) with another
      one.
      In the positions where infill units are installed, all mullion and transom profiles have grooves that serve for
      condensate disposal and seam area ventilation.
      All clamping elements should be made of stainless steel (A2 or A4). It prevents corrosion and ensures a long
      operational life for the facade without losing of its strength parameters.
      Facade construction can be supplied with windows and doors of any type of opening.
      Static and strength projections of each particular facade construction is calculated during engineering. This
      catalogue contains all the inertia data of profiles required for static calculations.

    Technical specification
    • Unique ref.alutech_alt_f50
    • Product familyCurtain Wall
    • Product groupStick Systems
    • TypeObject (single object)
    • Date of publishing2019-09-19
    • Edition number1
    • Width (mm)50
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inBelarus
    • Manufactured inBelarus
    Classification
    • BIMobject CategoryWalls - Curtain Walls
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 00
    • CSI MasterFormat 2014 TitleCurtain Wall and Glazed Assemblies
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit