Publish your products
Ball Valve - BV

Ball Valve - BV

4.9 out of 5 stars4.9(7 reviews)

BV Series Ball Valves are used in pilot lines to provide a positive shutoff in any override or maintenance situation for simple trouble shooting. This 2-piece, full port valve features: bottom loaded stems, PTFE seats and packing.

Specification
  • Features

    • Used in pilot lines to provide a positive shutoff
    • Size: 1/4 in. – 1 in. NPT
    • Two-piece, full port valve features bottom loaded stems, PTFE seats and packing
    • For any override or maintenance situation for simple troubleshooting
Technical specification
  • Unique ref.BV
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitleSwing Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit