Publish your products
Mobile Bench Table - Elliptical

Mobile Bench Table - Elliptical

5.0 out of 5 stars5.0(13 reviews)

AmTab's mobile cafeteria tables are used every day throughout the world in multi-purpose environments. Our high-quality state-of-the-art tables are safe, durable, easy to operate, and a great long-term value. All AmTab mobile cafeteria tables are 100% Made in the USA, UL certified, ANSI/BIFMA certified, MAS Green certified, and have a 15 year warranty. Our tables are perfect for heavy-use and heavy-turn settings providing years of trusted service.

Technical specification
  • Unique ref.mobiletable_elliptical_bench
  • Product familyFurniture
  • Product groupMobile Tables
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)736.6
  • Width (mm)1168.4
  • Depth (mm)3048
Related
  • Material mainMetal
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_21_22
  • Uniclass 2015 DescriptionDining tables
  • CSI MasterFormat 2014 Code12 58 19
  • CSI MasterFormat 2014 TitleDining Tables and Chairs
  • OmniClass Number23-11 29 17 13 11
  • OmniClass TitlePatio Dining Tables
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS