Publish your products
UL 4 ULTRIMIS Ultrasonic Water Meter
Archived

UL 4 ULTRIMIS Ultrasonic Water Meter

High-quality Ultrimis ultrasonic water meters:

The Ultrimis is an ultrasonic water meter with many patented design and technological features, such as the proprietary "W-Sonic Technology" ultrasonic measuring method. None of the materials in contact with water used for the construction of this meter contain heavy metals. The standard version of this water meter is fully waterproof. The innovative structure makes our product arguably the lightest and smallest ultrasonic water meter available to our customers.

Use:

Our ultrasonic water meters measure the flow and volume of water up to a max. temperature of 50°C using a closed-loop system, with the full flow rates up to a max. pressure of 16 bar (PN16). This is important, especially when precision measurement of water consumption and the application of modern communication technologies are required, including NFC and radio reading systems. The water meters feature an e-display (IP68); may be installed in any orientation (H, V, H/V) and do not require the use of U0D0 straight sections, filters or check valves.

Specification
  • Measurement range (MID):

    - Cold water R250, R400 or R800.

    Measurement precision:

    - The best measurement range (R800) available on the market, in every working orientation (H, V, H/V)

    - Starting flow: 0.75 l/h for DN15

    - Low pressure drop: 1 bar per 4 m³/h for DN15

    - Measurement stability regardless of soiling of the measurement system elements

    - Reverse flow measurement

    - Detection of any network leak

Technical specification
  • Unique ref.ultrimis4
  • Product familyWater Meters
  • Product groupUltrasonic water meter
  • TypeObject (single object)
  • Date of publishing2018-05-25
  • Edition number1
  • Height (mm)88.5
  • Width (mm)105
  • Depth (mm)94.5
Related
  • Material mainBrass
  • Material secondaryPlastic
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryPlumbing - Other
  • IFC classificationFlow Controller
  • ETIM CodeEG000045
  • ETIM NameMeters
  • Uniclass 2015 CodePr_80_51_51_97
  • Uniclass 2015 DescriptionWater meters
  • CSI MasterFormat 2014 Code40 71 36
  • CSI MasterFormat 2014 TitleTurbine Flow Meters
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls
  • CSI UniFormat II CodeD2020
  • CSI UniFormat II TitleDomestic Water Distribution
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit