Publish your products
Santa-Fe Ultra70 Whole House Ventilating Dehumidifier
Santa-Fe Ultra70 Whole House Ventilating Dehumidifier
Santa-Fe Ultra70 Whole House Ventilating Dehumidifier
Santa-Fe Ultra70 Whole House Ventilating Dehumidifier
Santa-Fe Ultra70 Whole House Ventilating Dehumidifier
    AprilAire

    Santa-Fe Ultra70 Whole House Ventilating Dehumidifier

    The Santa-Fe Ultra70 is the first compact, high-efficiency, whole house ventilating dehumidifier designed to fit in tight, low-clearance applications.

    Ideal Applications

    • Basements
    • Crawl spaces
    • Garages
    • Home theaters
    • Workshops
    • Gun rooms
    • Exercise rooms
    • New home
    • Whole home
    • Ventilation
    • Commercial


    The Santa-Fe Ultra70 removes up to 70 pints per day, exceeds Department of Energy standards and provides effective air filtration (MERV-13). The Santa-Fe Ultra70 is ideal for a small home, condo, or apartment applications.

    The Santa-Fe Ultra70 has an innovative cabinet design that easily converts to either vertical or horizontal airflow discharge which allows for easier installation in tight spaces. Flexible airflow configurations allow the Santa Fe Ultra70 to be installed in locations where other dehumidifiers don’t fit due to duct issues and size constraints.

    Optional fresh outdoor air may be ducted to the unit via a “T” to the inlet duct. This provides fresh air to dilute pollutants and maintain a normal oxygen content in the air. The amount of fresh air ventilation can be regulated by a variety of dampers and controls.

    Specification
      • Part Number: 4044100
      • Pint Capacity: 70 pints / 8.75 gallons @ 80°F and 60% RH
      • Power: 492 watts @ 73°F and 60% RH
      • Supply Voltage: 115 volt – 1 phase – 60 Hz
      • Current Draw: 4.1 amps @ 73°F and 60% RH

      Blower

      • 150 CFM @ 0.0" WG
      • 140 CFM @ 0.2" WG
      • 130 CFM @ 0.4" WG
      • Average Sound Level: 55.3 dBA

      Operating Temperature

      • 49°F min., 95°F max. (inlet air temperature)
      • 34°F min., 135°F max. (outside cabinet)
      • Control Type: Onboard controls with low voltage terminal block
      • Sizing: Up to 1,800 sq. ft.

      Performance at 80°F and 60% RH

      • Water Removal: 70 pints/day
      • Efficiency: 5.5 pints/kWh

      Performance at 73°F and 60% RH

      • Water Removal: 52.45 pints/day
      • Efficiency: 4.31 pints/kWh

      Air Filter

      • MERV-13 filter
      • Size: 11.38"W × 9.00"H × 0.75"D
      • Part Number: 4037724
      • Unit Dimensions: 12"W × 12"H × 28"D
      • Unit Weight: 55 lbs.
      • Shipping Dimensions: 15"W × 16"H × 31"D
      • Shipping Weight: 65 lbs.
    Technical specification
    • Unique ref.santa-fe-ultra70-whole-house-ventilating-dehumidifier
    • Product familyDehumdification
    • Product groupWhole House Dehumidifiers
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • Uniclass 2015 CodePr_65_67_39
    • Uniclass 2015 DescriptionHumidifiers and dehumidifiers
    • CSI MasterFormat 2014 Code23 84 16
    • CSI MasterFormat 2014 TitleMechanical Dehumidification Units
    • OmniClass Number23-33 27 13
    • OmniClass TitleDehumidifiers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States