Publish your products
ARDEX PU 30 - Single component polyurethane primer
ARDEX

ARDEX PU 30 - Single component polyurethane primer

ARDEX PU 30 Rapid is a one-component polyurethane primer and green slab sealer for use on internal and external porous and non-porous substrates. Being semi-penetrating allows you to consolidate and strengthen surfaces to a depth of 2mm, and increase the bond and performance of both polyurethane and MS based timber & vinyl adhesives.

Substrates:

  • Concrete
  • Green concrete
  • Floor levelling compounds and smoothing cements
  • Fibre cement sheet
  • Fibre cement sheet underlay
  • Sheet timber
  • Plaster
  • Ceramic tiles
  • Terrazzo floors


ARDEX ENDURA

Specification
  • Application: Internal and external Surfaces: Floors Coverage: Primer: 1 coat. 11kg should cover approximately 110m2 Vapour Barrier: 2 coats. 11kg should cover approximately 44m2 Drying Times: Approximately 45 minutes Pack Size: 11kg plastic containers
Technical specification
  • Unique ref.Ardex-pu-30
  • Product familySubfloor Preparation
  • Product groupOne Component Primer
  • TypeObject (single object)
  • Date of publishing2019-08-26
  • Edition number1
Related
  • Material mainPolyurethane
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 11
  • OmniClass TitleFlooring Specialties and Accessories
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes

Region availability

Europe Oceania
Austria
Australia
France
New Zealand
Ireland
Italy
Poland
Russia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit