Publish your products
ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas
ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas
ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas
ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas
ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas
    ARDEX

    ARDEX WPC Waterproof Protection Coat -Flexible Rapid Drying Waterproof Coating for Internal Wet Areas

    ARDEX WPC creates a waterproof coating that prevents water penetrating through the tiling background, which could otherwise result in costly damage to walls, floors and ceilings in adjacent rooms.

    • Protects moisture sensitive backgrounds such as plasterboard from moisture ingress
    • Ideal for use in commercial and domestic wetrooms, showers, bathrooms and kitchens
    • RAPIDRY Formula allows tiling to commence after 90 minutes
    • Quick and easy to apply with a roller, paint brush or trowel
    • FREE roller & scrim tape in every box
    • Adjustable mix consistency suitable for filling holes and gaps, as well as for general application
    • Suitable for wall and floor applications
    • Suitable for internal areas

    Colours Available: Grey & White

    Unit Size Available: 10kg

    Specification
    • Density of Mix One: approx. 1.4kg/litre Density of Mix Two: approx. 1.3kg/litre Pot Life: approx. 45 minutes at 20°C Fix Tiles: after 90 minutes at 20°C
    Technical specification
    • Unique ref.Ardex-wpc
    • Product familyWaterproofing
    • Product groupWaterproof Protection Coat
    • TypeObject (single object)
    • Date of publishing2019-08-26
    • Edition number1
    Related
    • Material mainCementitious
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_32
    • Uniclass 2015 DescriptionDamp proofing, waterproofing and plaster finishing systems
    • CSI MasterFormat 2014 Code09 34 00
    • CSI MasterFormat 2014 TitleWaterproofing-Membrane Tiling
    • OmniClass Number23-13 25 17
    • OmniClass TitleWaterproofing
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe
    Ireland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit