Publish your products
Heat Pump - NIMBUS COMPACT M NET R32
Heat Pump - NIMBUS COMPACT M NET R32
Heat Pump - NIMBUS COMPACT M NET R32
Heat Pump - NIMBUS COMPACT M NET R32
    Ariston

    Heat Pump - NIMBUS COMPACT M NET R32

    4.7 out of 5 stars4.7(7 reviews)

    The air to water heat pump NIMBUS COMPACT M NET R32 is the cutting edge Ariston solution for heating, cooling and DHW: the perfect fit for a single-family house or apartment with limited space, thanks to the compact internal unit with all key components inside.  

    The refrigerant gas R32 is present just in the external unit of the heat pump and ensures a low Global Warming Potential. The system water flows between internal and external unit. 

    Thanks to the A+++ efficiency class, the heat pump is able to heat and cool the environment and heat up domestic hot water with maximum efficiency, even in cold weather situations.

    Connectivity is embedded to grant remote control and even remote assistance from technical service center (optional). 

    There are several sizes available:

    • NIMBUS COMPACT 35 M NET R32 (3,5 kW*)
    • NIMBUS COMPACT 50 M NET R32 (5,0 kW*)
    • NIMBUS COMPACT 80 M NET R32 (8,0 kW*)
    • NIMBUS COMPACT 120 M NET R32 (12,0 kW*)
    • NIMBUS COMPACT 120 M-T NET R32 (12,0 kW* - 3ph)
    • NIMBUS COMPACT 150 M NET R32 (15,0 kW*)
    • NIMBUS COMPACT 150 M-T NET R32 (15,0 kW* - 3ph)

    *A7W35 according to EN14511

    Specification
      • Refrigerant gas R32
      • High efficiency in cold climates
      • Low noise
      • Sensys HD included and embeddable in frontal panel
      • Easy accessibility to all internal components
      • Easy installation and set-up with a wide range of accessories
      • Magnetic filter embedded
      • Expansion vessel 12 lt embedded
      • PV function
      • Connectivity embedded
      • Remote control thanks to Ariston NET app

    Technical specification
    • Unique ref.NIMBUS-COMPACT-M-NET-R32
    • Product familyHEAT PUMPS
    • Product groupNIMBUS NET R32 - 2022
    • TypeShowcase (model)
    • Date of publishing2022-09-28
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • ETIM CodeEC001213
    • ETIM NameHeating heat pump
    • UNSPSC nameHeat pumps
    • UNSPSC code40101806
    • Uniclass 2015 CodePr_70_60_37_04
    • Uniclass 2015 DescriptionAir to water heat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 13 11
    • OmniClass TitleAir Source Split System Heat Pumps
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    Europe
    Albania
    Andorra
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Estonia
    France
    Greece
    Hungary
    Italy
    Latvia
    Lithuania
    Malta
    Monaco
    Montenegro
    North Macedonia
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Ukraine
    Vatican City