Publish your products
Parker
Parker
    Arjo

    Parker

    Parker® is a height-adjustable reclining sit bath designed to improve efficiency in the assisted bathing and showering of adult residents at care facilities. The Parker® bath enables an efficient bathing cycle and provides a relaxed bathing environment with maximum benefits for the resident/patient. Parker makes a pleasurable and beneficial bathing experience easily accessible for the resident and ticks all the boxes regarding  the practical considerations of time, staff resources and effective system hygiene. A single caregiver can manage the entire Parker bathing cycle, which involves no manual lifting, strain or stress. The combination of hand controls, a reclined bathing position and height adjustability means the caregiver can always work at the correct height and close to the resident/patient. System integration The complete Parker concept includes integration with a number of active and passive lifts in the Arjo range, to create a comprehensive solution for the bathing cycle. A faster, better bathing cycle Every aspect of this bathing system is designed to save time. Autofill enables the bath to be filled to a preset level while the caregiver transports the resident/patient. Improved efficiency The easy-to-use system ensures efficient bathing routines. Side entry bath access and mobile aid integration mean smooth transfers with no manual lifting. Optimum disinfection ensured The Parker® has an internal integrated disinfection and air spa system; the most time-efficient solution for disinfecting the bath’s external surfaces. A superior bathing experience A range of options, such as an air spa and Sound & Vision™, enable you to create a calm, multisensory bathroom environment and the ideal conditions for helping residents/patients of all ages to relax.
    Specification
    • Measurements and weights Bath length in upright position 1855 mm (73”) Bath length in reclined position 1960 mm (77 1/8”) Bath width 750 mm (29 1/2”) Height of door with bath in highest position, feet in lowest position 2510 mm (98 7/8”) Max resident/patient weight 210 kg (463 lbs) Max Load (resident/patient + water) 300 kg (661 lbs) Transfer height at lowest position 565 mm (22 1/4”) Transfer height at highest position 685 mm (27”) Max duty cycle lift/Hi-Lo1 min ON, 9 min OFF Max duty cycle air apa15 min ON, 15 min OFF Operating forces of controls (control panel) 4 N Operating forces of controls (handheld control unit) 3 N Operating forces of controls (S&V handheld control unit) 3 N Medical equipment type B Water supply Water consumption (pre-filled footwell volume) 96 L (25.4 gal (US)) Filling time at 3 Bar (43.5 psi) dynamic pressure (pre-fill) 100 sec Water content up to overflow level 230 L (60.8 gal (US)) Water content up to autofill level 96 L (25.4 gal (US)) Emptying time from autofill level (96 L) 3 min Thermometer display range 10°-70°C (50°-158°F) Accuracy of thermometer display +/-1°C (2°F) Sound Levels Sound level at raising/lowering Hi/Lo, no load 61 dBA Sound level of air spa 83 dBA Sound level tilt no load 60 dBA Motion Raising time with full load (approx.) 16 +/-5 sec Lowering time with full load (approx.) 12 +/-5 sec Battery Battery type lead 24 V Battery type number 59776 IP Classification IP class IP X4 IP class handheld control and Sound & Vision handheld control IP X7 Weight The Parker, depending on selected options (excluding packaging) 124-131 kg 273-289 lbs Recycling Packaging wood and corrugated cardboard, recyclable. For the Electric concept, steel and plastic parts should be separated and recycled according to the markings on the unit. Battery is recyclable, not for disposal. Environmentally hazardous. The device contains a lead battery that should be disposed of according to local regulations. Site Preparation Floor Max floor load 5400 N/m2 Max floor pressure 0.6 N/mm2 Operating conditions Max ambient temperature 10°C-40°C (50°F-104° F) Max relative humidity 30% - 95% Rh Atmospheric pressure range 700 hPa to 1060 hPa Transportation and storage Ambient temperature range -30°C - 70°C (-22°F - 158°F) Relative humidity range 10%-80% Rh (not condensed) Atmospheric pressure range 500 hPa to 1060 hPa Electrical Data EU and North America Voltage 230V (EU), 120V (North America) Frequency 50Hz (EU), 60Hz (North America) Power consumption (max) 800VA Number of phases Single phase AC Protective earth Yes Potential equalisation YesWater supply Drainage flow capacity 100 L/min, 26.4 gal (US)/min Position Both floor or wall. Water (hot and cold) Connection 3/4” BSP female Upper limit static pressure 6 bar/87 PSI Recommended dynamic pressure at 8°C (46°F) and at 80°C (176°F) flow of 58 L/min (15.3 gal (US)/min) 3 bar/43 PSI Lower limit dynamic pressure at 8°C (46°F) and at 80°C (176°F) and 26 L/min flow (GB) 0.8 bar/12 PSI Lower limit dynamic pressure at 8°C (46°F) and 80°C (176°F) and 29 L/min (7.7 gal (US)/min) flow. (North America without disinfection) 1 bar/15 PSI Lower limit dynamic pressure at 8°C (46°F) and 80°C (176°F) and 45 L/min (11.9 gal (US)/min) flow. (All other markets) (North America with disinfection) 2 bar/29 PSI Maximum pressure difference between hot and cold water +/-0.5 bar / +/-7 PSI Cold water lower limit temperature 2°C (36°F) Cold water upper limit temperature 20°C (68°F) Hot water lower limit temperature 60°C (140°F) Hot water upper limit temperature 80°C (176°F) Microbiological criteria Meets World Healthcare Organization's (WHO) criteria for drinking water and the EU Drinking Water Directive (DWD).
    Technical specification
    • Unique ref.Parker
    • Product familyBath
    • Product groupBathtubs, chairs and trolleys
    • TypeObject (single object)
    • Date of publishing2019-11-01
    • Edition number1
    • Height (mm)2510
    • Width (mm)750
    • Depth (mm)1855
    Related
    • Material mainGlass fibre
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)124
    Classification
    • BIMobject CategoryMedical - All
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 54 00
    • CSI MasterFormat 2014 TitleHospitality Furniture
    • OmniClass Number23-21 11 00
    • OmniClass TitleCommercial Furniture

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Taiwan
    Saint Helena
    Serbia
    Tajikistan
    São Tomé and Príncipe
    Slovakia
    Thailand
    Senegal
    Slovenia
    Türkiye
    Seychelles
    Spain
    Turkmenistan
    Sierra Leone
    Svalbard and Jan Mayen
    United Arab Emirates
    Somalia
    Sweden
    Uzbekistan
    South Africa
    Switzerland
    Vietnam
    South Sudan
    Ukraine
    Yemen
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe

    Similar products

    4.7 out of 5 stars 4.7 (22)
    4.8 out of 5 stars 4.8 (43)
    4.7 out of 5 stars 4.7 (13)
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit