Always bringing innovations to the industry with the most advanced system designs and surface materials, ASAŞ combines its technical expertise with aesthetics in Skypanel façade systems. Skypanel, which includes a wide range of product groups for use in various applications aimed at innovative and creative façade designs, offers high-quality solutions for safe living spaces against fire. Skypanel façade cladding systems are classified under the A1 and A2 fire resistance classes, defined as “Non-Flammable" according to the EN 13501-1 standard.
With the recommended installation conditions, this product is covered by a 20-year ASAŞ warranty in terms of surface properties. In addition to offering a variety of color options and ease of processing, it stands out for providing comfort and safety in living spaces.
Using aluminium panel in renovation projects or new projects, ventilated facade applications, provides a better performance
opportunity. Skypanel offers many different design possibilities as well as long material life and low operation costs. Skypanel
meets many physical environmental control requirements due to its material structure.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |