We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Entrance Door w/ Escape Control and Push Bar

Unique ref.: ES1-ML-PE-ET-DC-DE10
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Single-Steel/Aluminium-Self Closing-Panic Device-Escape Route
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
ASSA ABLOY Sicherheitstechnik Solution for an escape route monitored single leaf aluminium or steel door. The door status (open or closed) is monitored via a door contact and the door can be authorised for release using a key switch. An alarm is triggered if the door is opened without authorisation.

Equipped with an OneSystem self-locking panic mortise lock and Door closer with Cam-Motion® technology. The lock/door is automatically self-locked as soon as the door closer has closed the door.
  • Security Panic Lock Mechanical, OneSystem, Standard: EN 179 and EN 1125
  • Security Fitting Half-set, Knob outside, OneSystem, Standard: DIN EN 1906 and DIN 18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154, (EPD-ASA-20130275-IBC1-EN)
  • Panic Push Bar, OneSystem, Standard. EN 1125, EN 1634, EN 15804
  • Door Surveillance System
  • Key Switch Outside
  • Reed Contact
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Steel
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

BIMobject®