We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exterior Door w/ Escape Route Terminal

Unique ref.: ES1-PE-ML-ET-HS-DC-DE04
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Single-Steel/Aluminium-Self Closing-Panic Device-Escape Route
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
This ASSA ABLOY Sicherheitstechnik Security Door Solution is also secured by a High Security Multipoint Lock in combination with the Escape Route Technology. The door can be released at any time using the emergency button, which also triggers an acoustical and optical alarm.

Authorised access in the direction of escape is gained using a key in the key switch integrated into the escape door control terminal. The key switch can also be used to set the door to permanent release, to re-lock and to deactivate the alarm.
  • Security Multi Point Panic Lock, Standard: EN 179, EN 1125
  • Security Fittings, OneSystem (Handle both sides), Standard: DIN EN 1906, DIN EN 179, DIN 18273
  • Door Closer Cam-Motion®, Standard: DIN EN 1154 , (EPD-ASA-20130275-IBC1-EN)
  • Escape Door Control Terminal, Standard: EltVTR
  • Escape Route Electric Strike incl. Long Strike Plate, (EPD-ASA-20150095-IBA1-EN)
  • Key Switch Outside
  • I/O Extension with TS BUS Interface
  • Power Supply
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Multi-Residential, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Steel
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

All BIM objects are real products from real manufacturers confirmed and approved