We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Exterior Double Door w/ Panic Push Bar

Unique ref.: ES2-PE-MC-DC-DE06
Brand: ASSA ABLOY DE
Product family: Exterior Door Solutions
Product group: Double-Steel/Aluminium-Self Closing-Panic Device
Date of publishing: 2016-10-27
Edition number: 1
Type: Assembly (multiple objects)
Download (4)
ASSA ABLOY Sicherheitstechnik Security solution for double-leaf aluminium or steel doors. The OneSystem panic touch bars are perfect for use on escape doors. Door closer with Cam-Motion® technology with integrated mechanical door coordinator for double leaf doors and installation, non-hinge side.

Door is equipped with the OneSystem standard panic lock in the narrow stile version in combination with a standard passive leaf lock.
  • Mortise Lock, OneSystem Panic Lock, Standard:EN 179, EN 1125
  • Passive Leaf Lock, OneSystem, Standard: EN 1634, EN 15804
  • Half Fittings Outside, OneSystem, Standard: DIN EN 1906, DIM 18273
  • Door closer with Cam-Motion® technology with integrated mechanical door coordinator, non-hinge side, Standard: EN 1158, (EPD-ASA-20130275-IBC1-EN)
  • Carry Bar for guide rail, Double-leaf
  • Panic Push Bar, OneSystem, Standard. EN 1125, EN 1634, EN 15804
Typical applications: Education, School, University, Hotel, Hospital, Stadium, Multi Arena, Museum, Gallery, Shopping Mall, Bank, Industry, Office, Commercial, Congress, Health Care

For more information, please contact us: www.assaabloy.de/kontakt-tuerloesungen/


Material main: Steel
Material secondary: Stainless steel
Designed in:
Manufactured in:

BIMobject Category: Doors - Door sets
IFC classification: Door
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Europe
  • Germany

All BIM objects are real products from real manufacturers confirmed and approved