CHARACTERISTICS:
– Sand filters, laminated with polyester/fibreglass resin. Comes in ivory.
– Equipped with collectors of 1″ diameter and diffuser of highly resistant PVC and PP plastic.
– Fitted with pressure gauge, manual air and water purge valves.
– Side-mount 6-way multiport valve with filter, backwash, rinse, recirculate, waste and closed.
– Polypropylene base except in the diameter of 900, which is made of polyester/fibreglass resin.
– Screwless cover for quick opening and closing.
– Maximum flow rate: 50 m3/h/m2.
– Maximum operating pressure: 2,5 kg/cm2.
ADVANTAGES:
– Easy handling: A patented system is used for opening and closing the cover, thereby eliminating the use of traditional screws. The system also exerts uniform pressure over the entire watertight joint and makes it easier to loosen the cover.
– Capacity: 1″ collectors increase the filtering surface and improves efficiency.
– Functionality: Fitted with an AstralPool multiport valve with 6+1 positions for filter, backwash, rinse, recirculate, waste and closed. A valve so reliable, it’s used with most AstralPool filters.
MONOBLOC:
Aster filters of diameter 350, 450 or 600 mm are available in monoblocs composed of a polypropylene base, filter with side-mount selector valve, selfpriming Sprint pump and all the necessary fittings. Characteristics:
– The monoblocs include a base constructed of weather-resistant plastic.
– All components are designed for easy assembly and precise fitting.
– Comes as a pre-assembled unit.