Publish your products
Fabric Acoustic Ceiling Clouds
Audimute

Fabric Acoustic Ceiling Clouds

Maintain your space’s décor while improving the sound quality from above with our Acoustic Ceiling Clouds - the perfect solution for rooms with limited wall space or sound that is reflecting off a ceiling.

Acoustic clouds are designed to suspend horizontally from the ceiling and absorb sound from the front, back, and sides for optimal sound control. Audimute's clouds are available in various sizes, shapes, and cover materials, such as fabric wrapped or AcoustiColor coating.

Main Features:

  • Effective - 1.5" thick with a 0.95 NRC. Absorbs on average 95% of sound waves. The clouds effectively reduce echo and reverberation in a room, improving speech and overall sound clarity.
  • Customizable - Coated in your choice of paint color or wrapped in acoustical fabric (including images). Custom sizes, thicknesses, shapes, and cover materials available upon request.
  • Eco-Friendly - The core of all Audimute sound absorption products is our proprietary eco-C-tex® material, which is a blend of 100% recycled cotton and cellulose fibers, most of which comes from recycled newspaper. Making eco-C-tex takes 1/10th the energy of making fiberglass and 1/40th of making foam.
  • Safe for Your Health - Completely fiberglass-free, unlike alternative sound absorbing material. Fiberglass can irritate lungs, eyes, skin, and throat.
  • Class-A Fire Rated - Suitable for use in commercial spaces, conforms to most building regulations. The materials used in our panels have received the highest rating possible under the ASTM E-84.
  • Easy to Install - Fabric and AcoustiColor Clouds come with eye hooks or steel perforated angles that are used for mounting to most ceiling hanging solutions, such Gripple Express Hangers and cables, which are available on Audimute.com.
  • Made in the USA - Designed and handmade in the USA.
  • Fast Lead Times - Most Fabric Cloud orders ship within 2-3 business days.

Chat with us Online at Audimute.com or call 1.866.505.MUTE to create your sound solution. We are passionate about solving sound issues.

Technical specification
  • Unique ref.fabric-acoustic-ceiling-clouds
  • Product familyFor Ceilings
  • Product groupClouds
  • TypeObject (single object)
  • Date of publishing2023-11-13
  • Edition number1
Related
  • Material mainCellulose
  • Material secondaryPaper
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • OmniClass Number23-15 13 21 35
  • OmniClass TitleAcoustical Ceiling Treatment

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe