Publish your products
SlimLane 950 SC Access Control SpeedGate Turnstile - USA/CAN
SlimLane 950 SC Access Control SpeedGate Turnstile - USA/CAN
SlimLane 950 SC Access Control SpeedGate Turnstile - USA/CAN

    SlimLane 950 SC Access Control SpeedGate Turnstile - USA/CAN

    The SlimLane 950 SC (Short Cabinet) Swing Door speed gate turnstile provides enhanced access control in both entry and exit directions of passage. The 950 SC offers a wider passage for people with reduced mobility or for service personnel in a small footprint.

    The SlimLane 950 SC offers a more compact footprint for locations where only limited space is available such as elevator lobbies.

    Applications :

    - Banks and insurance companies

    - Government buildings and institutions

    - Office buildings, head offices, administrative sites

    - Schools, universities and colleges

    - Airports, etc.

    Specification
    • Passageways - 900mm

      Min opening/closing time - 0.9 sec

      Weight - 64kg/95kg

      Power supply Single phase 110-240 VAC (+/- 10%) -5A - 50/60 Hz + Ground.

      Power consumption

      Standby:50 W

      During operation:170 W

      Maximum:300 W

      Motors (x2) 24 DC - Output power 93 W.

      Ambient operating temperature 0 to +50°C.

      Relative ambient humidity in operation 95%, without condensation

      MCBF 5,000,000 mean cycles between failures, in compliance with recommended maintenance.

      Sound level 50 dB

      Protection IP 40

      Complies with European standards.

    Technical specification
    • Unique ref.slimlane-950-sc-speedgate-turnstile
    • Product familySpeed Lanes Turnstiles
    • Product groupSlim
    • TypeObject (single object)
    • Date of publishing2021-11-12
    • Edition number1
    • Height (inches)39
    • Width (inches)6
    • Depth (inches)47
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)200
    Classification
    • BIMobject CategoryDoors - Security
    • IFC classificationDoor
    • Uniclass 2015 CodePr_30_59_34
    • Uniclass 2015 DescriptionGates and turnstiles

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit