Publish your products
AXOR Montreux TH conc.FS lever shut-o.chr.
AXOR Montreux TH conc.FS lever shut-o.chr.
    AXOR

    AXOR Montreux TH conc.FS lever shut-o.chr.

    AXOR Montreux Thermostat for concealed installation with lever handle and shut-off valve
    Specification
    • Surfaces: - 16801000 Chrome - 16801020 Polished Chrome - 16801130 Polished Bronze - 16801140 Brushed Bronze - 16801250 Brushed Gold Optic - 16801260 Brushed Chrome - 16801300 Polished Red Gold - 16801310 Brushed Red Gold - 16801330 Polished Black Chrome - 16801340 Brushed Black Chrome - 16801800 Stainless Steel Optic - 16801820 Brushed Nickel - 16801830 Polished Nickel - 16801930 Polished Brass - 16801950 Brushed Brass - 16801990 Polished Gold Optic Specification: • 1 function • maximum flow rate at 3 bar: 25 l/min • thermostat cartridge, ceramic valves 90° • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with silencer • connection type: basic set • min. operating pressure: 1 bar • max. operating pressure: 10 bar
    Technical specification
    • Unique ref.16801000
    • Product familyAXOR Montreux
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2017-03-14
    • Edition number1
    • Height (mm)195
    • Width (mm)176
    • Depth (mm)88
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City