Publish your products
28795USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM ceiling integrated
28795USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM ceiling integrated
    AXOR

    28795USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM ceiling integrated

    AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM ceiling integrated
    Specification
    • Surfaces:

      - 28795001 Chrome

      - 28795141 Brushed Bronze

      - 28795251 Brushed Gold Optic

      - 28795331 Polished Black Chrome

      - 28795341 Brushed Black Chrome

      - 28795671 Matt Black

      - 28795801 Stainless Steel Optic

      - 28795821 Brushed Nickel

      - 28795831 Polished Nickel

      - 28795951 Brushed Brass

      - 28795991 Polished Gold Optic

      Specification:

      • shower head size: 270 x 270 mm

      • spray type: Rain

      • material spray disc: metal

      • maximum flow rate at 3 bar: 9,5 l/min

      • overhead shower removable for cleaning

      • installation: ceiling

      • connection type: basic set

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.28795USA
    • Product familyOverhead showers
    • Product groupAXOR Citterio C
    • TypeObject (single object)
    • Date of publishing2024-05-23
    • Edition number1
    • Height (mm)2.4
    • Width (mm)10.9
    • Depth (mm)10.9
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.33
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States