Publish your products
42848XXX AXOR Universal Circular Wall mirror
42848XXX AXOR Universal Circular Wall mirror
    AXOR

    42848XXX AXOR Universal Circular Wall mirror

    AXOR Universal Circular Wall mirror
    Specification
    • Surfaces: - 42848000 Chrome - 42848670 Matt Black - 42848700 Matt White Specification: • wall-mounted • material: mirror glass • material frame: metal • with mounting material • concealed fastening • drilling distance: 260 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.42848XXX
    • Product familyAXOR Universal Circular
    • Product groupMirrors
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    • Depth (mm)30
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)5.57
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationFurnishing Element
    • ETIM CodeEC010550
    • ETIM NameMirror
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76
    • Uniclass 2015 DescriptionSanitary accessories
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia
    Åland Islands
    Israel
    Albania
    Türkiye
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City