Publish your products
45713USA AXOR One Thermostatic module for concealed installation for 3 functions
45713USA AXOR One Thermostatic module for concealed installation for 3 functions
    AXOR

    45713USA AXOR One Thermostatic module for concealed installation for 3 functions

    AXOR One Thermostatic module for concealed installation for 3 functions
    Specification
    • Surfaces:

      - 45713701 Matt White

      - 45713001 Chrome

      - 45713671 Matt Black

      - 45713341 Brushed Black Chrome

      - 45713251 Brushed Gold Optic

      - 45713821 Brushed Nickel

      - 45713141 Brushed Bronze

      Specification:

      • 3 functions and 1 additional outlet

      • comfortable turning on / off of consumers with large Select-paddle

      • simultaneous use of several outlets

      • flow rate by simultaneous use of all outlets: 6,6 l/min

      • thermostat cartridge, Start/stop valve to operate the functions, ceramic valves 90°

      • safety lock at 40 °C

      • temperature limitation adjustable

      • the thermostat offers the possibility for thermal disinfection

      • non-return valve

      • connection type: basic set

      • min. operating pressure: 1 bar

      • Thermostat is delivered with buttons handshower, Rain large and Body spray

    Technical specification
    • Unique ref.45713USA
    • Product familyAXOR One
    • Product groupShower thermostat
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (inches)4.75
    • Width (inches)10.63
    • Depth (inches)2.64
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)10.58
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011329
    • ETIM NameShower mixing tap
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States