Publish your products
48652USA AXOR One Hand shower 75 1jet 1.75 GPM
48652USA AXOR One Hand shower 75 1jet 1.75 GPM
    AXOR

    48652USA AXOR One Hand shower 75 1jet 1.75 GPM

    AXOR One Hand shower 75 1jet 1.75 GPM
    Specification
    • Surfaces: - 48652701 Matt White - 48652001 Chrome - 48652671 Matt Black - 48652341 Brushed Black Chrome - 48652251 Brushed Gold Optic - 48652821 Brushed Nickel Specification: • shower head size: 73 mm • spray type: PowderRain • maximum flow rate at 3 bar: 6,6 l/min • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.48652USA
    • Product familyAXOR One
    • Product groupHand showers
    • TypeObject (single object)
    • Date of publishing2022-09-28
    • Edition number1
    • Height (mm)9.76
    • Width (mm)5.12
    • Depth (mm)2.13
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States