Publish your products
48780CHN AXOR One Porter unit round
48780CHN AXOR One Porter unit round
    AXOR

    48780CHN AXOR One Porter unit round

    AXOR One Porter unit round
    Specification
    • Surfaces:

      - 48780007 Chrome

      - 48780147 Brushed Bronze

      - 48780257 Brushed Gold Optic

      - 48780307 Polished Red Gold

      - 48780317 Brushed Red Gold

      - 48780337 Polished Black Chrome

      - 48780347 Brushed Black Chrome

      - 48780677 Matt Black

      - 48780807 Stainless Steel Optic

      - 48780827 Brushed Nickel

      - 48780957 Brushed Brass

      - 48780997 Polished Gold Optic

      Specification:

      • for shower hoses with conical nut

      • integrated support function

      • metal

      • connection type: G ½

    Technical specification
    • Unique ref.48780CHN
    • Product familyPorter unit
    • Product groupAXOR One
    • TypeObject (single object)
    • Date of publishing2025-07-11
    • Edition number1
    • Height (mm)67
    • Width (mm)67
    • Depth (mm)84
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.92
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China