Publish your products
48780USA AXOR One Porter unit round
48780USA AXOR One Porter unit round
    AXOR

    48780USA AXOR One Porter unit round

    AXOR One Porter unit round
    Specification
    • Surfaces:

      - 48780001 Chrome

      - 48780141 Brushed Bronze

      - 48780251 Brushed Gold Optic

      - 48780331 Polished Black Chrome

      - 48780341 Brushed Black Chrome

      - 48780671 Matt Black

      - 48780821 Brushed Nickel

      - 48780831 Polished Nickel

      - 48780951 Brushed Brass

      - 48780991 Polished Gold Optic

      Specification:

      • for shower hoses with conical nut

      • integrated support function

      • metal

      • connection type: G ½

    Technical specification
    • Unique ref.48780USA
    • Product familyPorter unit
    • Product groupAXOR One
    • TypeObject (single object)
    • Date of publishing2025-07-11
    • Edition number1
    • Height (inches)67
    • Width (inches)67
    • Depth (inches)84
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2.03
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States