Publish your products
ALTUN WALL COFFEE wall lamp

ALTUN WALL COFFEE wall lamp

ALTUN WALL COFFEE wall lamp is a wall lamp from AZzardo that brings a refined contemporary look to your interior. Finished in coffee, it’s an easy match for contemporary palettes and natural materials. Ideal for the hallway or staircase, it adds a focused layer of light where you need it while keeping the look light and uncluttered. Use it with energy‑saving LED light sources to reduce running costs, and pick the bulb colour temperature that suits the atmosphere you want. For added control, combine a dimmable bulb with a compatible dimmer (where applicable) to fine‑tune brightness from task lighting to cosy evenings.
Specification
  • Materials and colors Dominant color: Beige Dominant material: Aluminum Leading Finish: Satin Wall base color: Beige Lampshade color: Beige Dimensions Lampshade width [cm]: 3 Wall base height [cm]: 10.4 Lampshade height [cm]: 11 Wall base length [cm]: 3 Product length [cm]: min 6.5 max 12 Wall base width [cm]: 10.4 Product width [cm]: min 10.4 max 13 Product height [cm]: min. 11.5 max. 12.5 Basic information Type: Wall lamp Energy class: G Protection class: IP20 Maximum power: 3W Light source type: integrated LED Specification Smart App: No Bluetooth Gateway: No CCT: No CRI [Ra]: ≥ 90 Motion sensor: No Class of resistance to shock: 1 Number of light sources: 1 Lumens [lm]: 206 Voltage: 230V Rotation: 350° Deflection: 90° RGB: No Dimming: No Remote control: No Beam angle: 29° Adjustment: Yes Color temperature [K]: 3033 Packaging Gross weight [kg]: 0.5 Net weight [kg]: 0.4 Box width 1 [cm]: 15.5 Box height 1 [cm]: 9.5 Box depth 1 [cm]: 13
Technical specification
  • Unique ref.AZ6561
  • TypeObject (single object)
  • Date of publishing2026-03-31
  • Edition number1
Classification
  • BIMobject CategoryLighting - Wall Mounted

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City