We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Cella 72" x 40" x 27", Therapeutic Bath, Freestanding

Unique ref.: bainultra-011
Brand: BainUltra
Product family: Therapeutic Whirlpool Baths
Product group: Balneo Collection
Date of publishing: 2017-05-30
Edition number: 1
Type: Object (single object)
Download (12)

THE NAME BALNEO® DESCRIBES THE ART OF BATHING, EMBODYING THE RITUALS THAT HELP EASE THE TUMULT OF MODERN LIVING.

This collection features classic and contemporary freestanding designs in both small (60" x 36"), medium (66" x 36") and large (72" x 40") sizes.


Material main:
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Sanitary - Bath & Spas
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 1.4 Code: L7211
Uniclass 1.4 Description: Baths
Uniclass 2.0 Code: PR-35-06-08
Uniclass 2.0 Description: Baths
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-25 29 11 11
OmniClass Title: Therapeutic Baths
This product is available in:
North America
  • Canada
  • United States

BIMobject®