Publish your products
SW75/120; EI90; Austria; Shaft wall, single metal stud frame, triple layer cladding
SW75/120; EI90; Austria; Shaft wall, single metal stud frame, triple layer cladding
    Archived

    SW75/120; EI90; Austria; Shaft wall, single metal stud frame, triple layer cladding

    B+M partition wall, lining and shaft wall systems are unique in regards to flexibility of usable system components. IntraProfil® metal studs and channels are the core elements of every B+M system construction. Additionally required system components of all within the "B+M Markensiegel" mentioned brands may be used and combined accordingly to B+M installation guidelines and testings.
    Specification
    • 120 mm shaft wall on a single IntraProfil ® CW75 steel structure with 3 layers of 15.0 mm fire- rated gypsum plasterboard GKF(DF)/GKFI(DFH2) on one side. Sound insulation without mineral wool Rw= 35 dB.

    Technical specification
    • Unique ref.BM_SW75-120_EI90-35dB_metal_triple-layer-cladding-A
    • Product familyWall Partition Structures
    • Product groupShaft wall, single stud, triple layer, fire resistance
    • TypeObject (single object)
    • Date of publishing2019-08-13
    • Edition number1
    • Height (mm)4000
    • Depth (mm)120
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inAustria
    • Manufactured inAustria
    Classification
    • BIMobject CategoryWalls - Internal Walls
    • IFC classificationWall
    • UNSPSC nameGypsum board
    • UNSPSC code30161509
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 21 16.23
    • CSI MasterFormat 2014 TitleGypsum Board Shaft Wall Assemblies
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit