CAT 5E HDPP (110 In-Line Termination), 24-port, 1U
Belden

CAT 5E HDPP (110 In-Line Termination), 24-port, 1U

The Category 5E Patch Panel is a fully loaded patch panel designed to be used within the 1200 System. Available in a variety of styles. Pre-loaded panels are available with RJ45 jacks.

Specification
  • Website Part#: AX103258
Technical specification
  • Unique ref.pf_cat5ehd110pp241u
  • Collection setPatch Panels
  • CollectionCAT 5E
  • Date of publishing2021-01-06
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking
  • UNSPSC nameData Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC code4322
  • Uniclass 1.4 CodeJW3
  • Uniclass 1.4 DescriptionVoice and data
  • Uniclass 2.0 CodeEE-75
  • Uniclass 2.0 DescriptionCommunications, Security, Safety, Control And Protection Elements
  • Uniclass 2015 CodePr_75_75_50_60
  • Uniclass 2015 DescriptionPatch panels
  • NBS Reference Code75
  • NBS Reference DescriptionCommunications, Security, Safety, Control And Protection Elements
  • CSI MasterFormat 2014 Code27 11 19
  • CSI MasterFormat 2014 TitleCommunications Termination Blocks and Patch Panels
  • OmniClass Number23-37 00 00
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States