- Works in concert with PCs running web-based conferencing solutions, including Microsoft Skype for Business/Microsoft Teams, Zoom, BlueJeans, Google Hangouts™/Google Meet, and many more
- Supports both Windows and Mac PCs, and uses standard audio drivers
- Supports driverless, pass-through HDMI connectivity to a single in-room display, or to two monitors with USB video using DisplayLink USB graphics technology (requires installation of DisplayLink driver on laptop; supports Windows 7, 8, 8.1, and 10)
- Auto Setup validates device connections, adjusts room levels, and sets speaker EQ to optimize audio quality
- Supports Bluetooth wireless technology
- Can be monitored and managed remotely via SNMP or with the Devio System Administration Utility (SAU)
- Firmware updates can be scheduled and deployed to multiple Devio units via the SAU
- Speaker connectivity options include HDMI audio, a built-in 20W amplifier, or RCA line out
- Includes a mounting bracket for under–the–table installation
- Ships with and one tabletop or ceiling Beamtracking microphone with 360-degree coverage
- Covered by Biamp Systems’ five-year warranty
Keywords: devio, devio scr-25, scr-25, scr 25, bluetooth, wireless, huddle, room, solution, conferencing, hub, byod, web-based, web based, small, conference, devio, devio scr-25, devio scr 25, devio scr25, devio scr, scr-25, scr 25, scr25, scr, beamtracking, beam tracking, conferencing, conference, conference room, huddle room, huddle