- Modular based design
- Amplification modules have software configurable power levels/load options:
- 8 amplification modules per frame with 100 to 600 Watts per module
- 70V or 100V with direct drive capability, or low-impedance (4 or 8O) operation
- Maximum of 2400 Watts of power per chassis
- Failover capability between channels and amplifiers:
- Device-to-Device
- 1:1
- Dual 3:1 (VFOM-1 module required)
- 7:1 (VFOM-1 module required)
- LED Indication:
- Amplifier failure
- Clip present
- Fan stuck-rotor
- Heat sink temperature fault
- Signal peak
- Signal present
- Local non-volatile storage of emergency messages
- Software Monitoring Features:
- Amplifier failure
- Excessive clipping
- Fan stuck rotor
- Heat sink temperature fault
- Peak present
- Short circuit on output
- Software-configurable signal processing including volume control, filters, compressor/limiting, delay, speaker equalization, and output sensitivity
- CobraNet audio and control data over a single Ethernet cable
- Dual Ethernet ports for redundancy
- Rotary switches for unit identification
- Rack mountable (3RU)
- EN 54-16 certified, CE marked and RoHS compliant
- Covered by Biamp Systems’ five-year warranty
Keywords: en54-16, en 54-16 certified, vocia, vocia va-8600c, vocia va8600c, vocia va 8600c, va-8600c, va 8600c, va8600c, paging, voice communications, voice, vocia paging, paging unit, cobranet