Publish your products
Big Ass Fans Black Jack 6-Ft Indoor-Outdoor Mobile Fan
Big Ass Fans Black Jack 6-Ft Indoor-Outdoor Mobile Fan
Big Ass Fans Black Jack 6-Ft Indoor-Outdoor Mobile Fan
Big Ass Fans Black Jack 6-Ft Indoor-Outdoor Mobile Fan
    Archived

    Big Ass Fans Black Jack 6-Ft Indoor-Outdoor Mobile Fan

    • Wet-rated for indoor/outdoor use and easy wash-down.
    • Creates airflow that spans 120 feet.
    • Whisper-quiet, direct drive; variable speed control.
    • Arrives pre-assembled — just roll it off the pallet and go.
    • 25-foot (7.6 m) cord and plug to fit into standard power supplies.

    As Featured on Amazon.com

    #BigAssFans #Fan #MobileFan #IndoorFan #OutdoorFan 

    Specification
    • Technical Details

      Product Dimensions: 84 x 29 x 78 inches
      Item Weight: 310 pounds
      Shipping Weight: 645 pounds

    Technical specification
    • Unique ref.Big-Ass-Fans-Black-Jack-6-Ft-Indoor-Outdoor-Mobile-Fan
    • Product familyMobile Fan
    • Product groupIndoor/Outdoor
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - Other
    • UNSPSC nameFans
    • UNSPSC code40101604
    • CSI MasterFormat 2014 Code43 11 26
    • CSI MasterFormat 2014 TitleAxial Fans
    • OmniClass Number23-33 31 19
    • OmniClass TitleFans
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit