We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Ash Tray

Unique ref.: ashtray
Brand: BikeKeeper
Product family: BikeKeeper
Product group: Outdoor furniture
Date of publishing: 2016-08-23
Edition number: 1
Type: Object (single object)
ASH TRAY BKP301
to be emptied from the bottom, installed to a wall or a bin.

We have applied the quality and style associated with our BikeKeeper racks to our outdoor furniture line as well. If necessary, we can upgrade your outdoor furniture during the bicycle parking station construction, or provide you with a smart bicycle storage solution for a refurnished yard. While our furniture was designed to complement the BikeKeeper bicycle parking stations, their sophisticated design and colour options make them a fitting choice for any yard.


Material main: Stainless steel
Material secondary:
Designed in: Finland
Manufactured in: Finland
Weight Net (Kg): 10

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furnishing Element
Uniclass 1.4 Code: L8272
Uniclass 1.4 Description: Ashtrays
Uniclass 2015 Code: Pr_40_50_07_04
Uniclass 2015 Description: Ashtrays
OmniClass Number: 23-11 00 00
OmniClass Title: Site Products

All BIM objects are real products from real manufacturers confirmed and approved