Publish your products
Legacy Roof System
Legacy Roof System
    Archived

    Legacy Roof System

    Monier Legacy Mineral roof tiles is a modern, minimalist and exclusive tile profile with modern and vibrant colours that are perfect for modern architectural designs.
    Specification
    • Batten gauge 330 mm (310 - 330 mm) Minimum roof pitch 25°. Tile dimensions 420 x 330 mm. Coverage 300 mm +/- 1mm. Units per m² 10-1 - 10.8. Weight per m² 56.6 - 60.5 kg
    Technical specification
    • Unique ref.legacy-mineral_7780059_my
    • Product familyPitched Roof Tile System
    • Product groupLegacy Mineral
    • TypeShowcase (model)
    • Date of publishing2023-02-08
    • Edition number1
    • Height (mm)330
    • Width (mm)420
    • Depth (mm)25
    Related
    • Material mainConcrete
    • Manufactured inMalaysia
    • Weight Net (Kg)5.6
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • UNSPSC nameRoofing materials
    • UNSPSC code301515
    • Uniclass 2015 CodePr_25_93_72_17
    • Uniclass 2015 DescriptionConcrete interlocking tiles
    • CSI MasterFormat 2014 Code07 32 16
    • CSI MasterFormat 2014 TitleConcrete Roof Tiles
    • OmniClass Number23-13 39 17 13
    • OmniClass TitleConcrete Roof Tiles
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit