Publish your products
900 WET ALARM VALVE "Fireflow WET-1000"

900 WET ALARM VALVE "Fireflow WET-1000"

4.6 out of 5 stars4.6(9 reviews)
WET ALARM VALVE FOR SPRINKLER SYSTEM
Specification
  • FIREFLOW® model WET-1000 Wet Alarm Valve - CE approved Features: - Grooved end connections, sizes DN80 / DN100 / DN150. - Ductile Iron valve body for low weight & high strength. - Water pressure rating 175 PSI / 12 bar. - Simple and easy access for clapper maintenance. - All internal parts can be inspected without removing the valve from the system. - External by-pass to avoid false alarm. - Valve body painted inside & outside to increase corrosion resistance capacity. - Trim package completely pre-assembled. - Test valve with reduced orifice. - Drain valve.
Technical specification
  • Unique ref.art-900-wet-alarm-valve
  • Product familySprinkler Systems/Sistemi automatici sprinkler
  • Product groupAlarm valves/Valvole di allarme
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainCast iron
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Sprinkler Systems

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit