Publish your products
Swinglane 900 Optical Turnstile
Boon Edam
Archived

Swinglane 900 Optical Turnstile

The Swinging Optical Turnstile with SpeedThe Swinglane 900 is a high capacity security lane with a single, swinging barrier that can accurately detect that only authorized visitors are allowed to continue on into the building. Like other turnstiles, the Swinglane 900 relieves the pressure on security guards and receptionists to keep track of pedestrian traffic. The Swinglane 900 can help to ensure a safe working environment for staff even in the increasing global mobility and dynamic work environments in which the number and diversity of visitors is increasing.

The Swinglane 900 consists of two slim units that contain an advanced sensor system that tracks users as they pass through the lane. This way the security lane can ensure that no unauthorized access is attempted while a high throughput of up to 30 people per minute * is maintained. The single barrier of the Swinglane 900 swings away from the user to allow access. This friendly motion welcomes visitors into the building.

Please take a look at our range of revolving doors, security doors & portals, optical turnstiles, tripod turnstiles, access gates and full height turnstiles to ensure the security of your entry and perimeter.


* Dependent on access control system
Video of 1fn0mDENsuQInstruction VideoVideo of XuuLzA17h6U
Technical specification
  • Unique ref.boon-edam_0021
  • Product familyTurnstiles
  • Product groupOptical Turnstiles
  • TypeObject (single object)
  • Date of publishing2015-11-30
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Security
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitleTurnstiles
  • OmniClass Number23-29 13 23 11
  • OmniClass TitleWaist Height Turnstiles
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit