Unique ref.: | intrusion-detectors-profressional-series |
---|---|
Brand: | Bosch Security and Safety Systems |
Product family: | Intrusion alarm devices |
Product group: | Motion detector |
Date of publishing: | 2017-10-02 |
Edition number: | 1 |
Type: | Object (single object) |
This is just one product of this category for which we offer BIM data.
All current products with BIM information can be found on our Bosch BIM website:
https://www.boschsecurity.com/xc/en/support/bim/
-----------------------------------------------------------------------------------------------------------------------------------------------------------------
Note: Within 2018, limited availability for TriTech motion detectors in countries following CE regulations. Please contact your Bosch sales responsible for further information
The six Revit families include the following products:
-----------------------------------------------------------------------------------------------------------------------------------------
ISC-PPR1-W16 Professional Series PIR Motion Detector
Provides PIR, 16 m x 21 m (50 ft x 70 ft) coverage.
-------------------------------------------------------------------------------------------------------------------------------------------
ISC‑PPR1‑WA16G PIR Motion Detector with Anti‑mask.
10.525 GHz frequency.
ISC‑PPR1‑WA16H PIR Motion Detector with Anti‑mask
Provides PIR, 16 m x 21 m (50 ft x 70 ft) coverage with anti-mask.
-------------------------------------------------------------------------------------------------------------------------------------------
ISC-PDL1-W18G Professional Series TriTech+ Motion Detector
Provides PIR and microwave, 18 m x 25 m (60 ft x 80 ft) coverage. 10.525 GHz frequency.
ISC-PDL1-W18H Professional Series TriTech+ Motion Detector
Provides PIR and microwave, 18 m x 25 m (60 ft x 80 ft) coverage. 10.588 GHz frequency. For use in France and United Kingdom.
-------------------------------------------------------------------------------------------------------------------------------------------
ISC‑PDL1‑WC30G Professional Series TriTech Curtain Motion Detector
Provides PIR and microwave, 30 m x 3 m (100 ft x 10 ft) coverage.
ISC‑PDL1‑WC30H Professional Series TriTech Curtain Motion Detector
Provides PIR and microwave, 30 m x 3 m (100 ft x 10 ft) coverage. For use in France and the United Kingdom.
-----------------------------------------------------------------------------------------------------------------------------------------
ISC-PDL1-WAC30G Professional Series TriTech+ Curtain Motion Detector with Anti-mask.
Provides PIR and microwave, 30 m x 2.6 m (100 ft x 8.5 ft) coverage.
ISC-PDL1-WAC30H Professional Series TriTech+ Curtain Motion Detector with Anti-mask.
Provides PIR and microwave, 30 m x 2.6 m (100 ft x 8.5 ft) coverage. For use in France and the United Kingdom.
-----------------------------------------------------------------------------------------------------------------------------------------
ISC-PDL1-WA18G Professional Series TriTech+ Motion Detector with Anti‑mask
Provides PIR and microwave, 18 m x 25 m (60 ft x 80 ft) coverage with anti-mask. 10.525 GHz frequency.
ISC-PDL1-WA18GB Professional Series TriTech+ Motion Detector with Anti‑mask
Provides PIR and microwave, 18 m x 25 m (60 ft x 80 ft) coverage with anti-mask and Form B Normally Open relay. 10.525 GHz frequency.
ISC-PDL1-WA18H Professional Series TriTech+ Motion Detector with Anti‑mask
Provides PIR and microwave, 18 m x 25 m (60 ft x 80 ft) coverage with anti-mask. 10.588 GHz frequency.
For use in France and United Kingdom.
Product url: | https://www.boschsecurity.com |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/boschsecuritysystems/product/intrusion-detectors-profressional-series
Material main: | ABS |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Security, Cameras & Accessories |
---|---|
Uniclass 1.4 Code: | JW41 |
Uniclass 1.4 Description: | Intruder detection and alarm systems |
Uniclass 2.0 Code: | SS-75-40-40-40 |
Uniclass 2.0 Description: | Intruder Detection And Alarm Systems |
NBS Reference Code: | 75-40-45 |
NBS Reference Description: | Intruder Detection And Alarm Systems |
BIMobject®