Unique ref.: | mic-ip-fusion-9000i |
---|---|
Brand: | Bosch Security and Safety Systems |
Product family: | Video systems |
Product group: | IP Cameras |
Width (mm): | 298.14 |
Height (mm): | 421.03 |
Depth (mm): | 181.41 |
Date of publishing: | 2018-06-22 |
Edition number: | 1 |
Type: | Object (single object) |
This is just one product of this category for which we offer BIM data.
All current products with BIM information can be found on our Bosch BIM website:
https://www.boschsecurity.com/xc/en/support/bim/
-----------------------------------------------------------------------------------------------------------------------------------------------------------------
The family includes one camera type with a number of products:
• Outdoor (MIC-9502-Z30BQS, MIC-9502-Z30WQS, MIC-9502-Z30GQS, MIC-9502-Z30BVS, MIC-9502-Z30WVS, MIC-9502-Z30GVS, MIC-9502-Z30BVF, MIC-9502-Z30WVF, MIC-9502-Z30GVF)
- Ruggedized IP PTZ camera with high performance thermal imager and HD visible imager sitting side-byside
- Designed to provide the highest availability of useable images regardless of lighting conditions in extreme environments (weather, dust/debris/ smoke, etc.)
- Unique metadata fusion feature provides the ultimate in situation awareness
- Exceptional early detection capabilities: Object detection up to 4517 m (14,820 ft) based on DRI criteria
- Advanced on-board intelligent video tracking, object detection even when camera is on tours
Product url: | https://www.boschsecurity.com |
---|---|
Installation instructions: | https://www.boschsecurity.com |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.boschsecurity.com |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/boschsecuritysystems/product/mic-ip-fusion-9000i
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Security, Cameras & Accessories |
---|---|
UNSPSC name: | Security cameras |
UNSPSC code: | 46171610 |
Uniclass 1.4 Code: | L76261 |
Uniclass 1.4 Description: | Cameras |
Uniclass 2.0 Code: | SS-75-40 |
Uniclass 2.0 Description: | Security Systems |
NBS Reference Code: | 75-40 |
NBS Reference Description: | Security Systems |
Name | Value |
---|---|
Height | 421.03 mm |
Width | 298.14 mm |
BIMobject®