We are using cookies to provide our services

By using our services you agree to our use of cookies

;

15mm Solder Drain Off Cock - Long Spigot 30298

Unique ref.: 30298_15mm_Solder_Drain_Off_Cock_Long_Spigot
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: BRS - Brassware Accessories
Date of publishing: 2018-07-16
Edition number: 1
Type: Object (single object)
Download (1)

15mm Solder Drain off Cock - Long Spigot

  • End of line component for drain off applications
  • Long spigot capillary end is suitable for solder or press connection
  • Corrugated drain end suitable for connection to 1/2" hose pipe etc

Notes: For further information please contact Brymec Technical Dept.

Type: Drain Off Cocks

Field of Application: Water

Maximum Working Pressure: PN10

Maximum Working Temperature: 70 degC, 90 degC short peak

Operating Temperature Range: 0 ~ +70 degC

Valves are manufactured to BS2879-2

Capillary end complies with EN1254-1

Sealing O-Ring Material: NBR

Body Material: HPb59-T





Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54_30_23
Uniclass 2015 Description: Drain and test valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 40 05 89
CSI MasterFormat 2014 Title: Valve Accessories
OmniClass Number: 23-27 31 37
OmniClass Title: Plug Drain Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 15 mm
Connection Type Capillary
Cw Connection (Y/N) True
Hw Connection True
Method Of Operation With Key (Not supplied)
Mount Type None
Plumbing Fixture Type Drain Off Cock
Vent Connection True

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description 30298 15mm Solder Drain Off Cock - Long Spigot
Length 66.1 mm
Name 30298 15mm Solder Drain Off Cock - Long Spigot
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description 30298 15mm Solder Drain Off Cock - Long Spigot
Name 30298 15mm Solder Drain Off Cock - Long Spigot

All BIM objects are real products from real manufacturers confirmed and approved