We are using cookies to provide our services

By using our services you agree to our use of cookies

;

1/2" Hose Union Bib Tap with Double Check Valve 30743

Unique ref.: 30743_Hose_Union_Bib_Tap_Double_Check
Brand: Brymec
Product family: VNB - Valves & Brassware
Product group: SCK - Stop Cocks
Date of publishing: 2018-09-25
Edition number: 1
Type: Object (single object)
Download (1)

1/2" Hose Union Bib Tap with Double Check Valve

  • 1/2" Male Thread
  • WRAS Approved
  • Suitable for domestic or commercial application
  • Hose union outlet with 15.5mm spigot
  • Incorporates Double Check Valve

Notes: For further information please contact Brymec Technical Dept

Type: Bib Tap with Double Check Valve

Field of Application: Water

Maximum Working Pressure: 16bar <30 degC, 10 bar 30 ~ 85 degC

Operating Temperature Range: -10 ~ +85 degC

Valves are manufactured to EN1213

Sealing rings: PTFE

Male Thread Connection are manufactured to ISO228

Body Material: HPb59-T

WRAS Approved





Material main: Brassware
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: China

BIMobject Category: Plumbing - Valves
IFC classification: Valve
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2015 Code: Pr_65_54
Uniclass 2015 Description: Valve products
NBS Reference Code: 94
NBS Reference Description: Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
This product is available in:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 0.5 in
Connection Type Male Threaded
Cw Connection (Y/N) True
Hw Connection True
Integral Finish Brass
Method Of Operation Manual Operation
Mount Type None
Plumbing Fixture Type Bib Tap with Double Check Valve
Working Pressure 145 psi — 230 psi

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Bib Tap with Double Check Valve
Length 105 mm
Name Bib Tap with Double Check Valve
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Created By tech@brymec.com
Description Bib Tap with Double Check Valve
Name Bib Tap with Double Check Valve

All BIM objects are real products from real manufacturers confirmed and approved