This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Soffa Piccolo

Unique ref.: soffapiccolo
Brand: Byarum Bruk
Product family: Outdoor Furniture
Product group: Benches
Width (mm): 85
Height (mm): 130
Depth (mm): 50
Date of publishing: 2012-09-01
Edition number: 1
Type: Documentation (info)
Download (1)


Material main: Aluminium
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 20

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
This product is available in:
Europe
  • Sweden

BIMobject®