Publish your products
FlowShield™ DuC-AV Dual Check Backflow Preventer - NA Market
Caleffi

FlowShield™ DuC-AV Dual Check Backflow Preventer - NA Market

The automatic filling valve is a device consisting of a pressure-reducing valve with compensating seat, visual system pressure setting indicator, an inlet filter, anti-scale internal parts, a shut-off valve (round knob on bottom) and a check valve. It is installed on the water inlet piping in sealed heating systems, and its main function is to maintain the pressure of the system at a set value, automatically filling up with water as required. The valve is pre-adjustable, meaning it can be set to the desired pressure value before the system charging phase. After installation, during the filling or topping-off phase, the water feed will stop when the set pressure is reached. This valve fi lls 50% faster than other valves. There are no levers to flip or valve to close. Pre-assembled with the 573 series backflow preventer, the AutoFill™ Combo features an atmospheric vent, which is designed to protect drinking water systems from return flow, caused by back-siphoning or back pressure, of contaminated fluids. The 573 series has been specifically certified to standards CSA B64.3 and ASSE 1012.

Visit bim.caleffi.com to stay updated.

Specification
  • Pre-adjustable automatic filling valve with backflow preventer.

    Brass body.

    Max inlet pressure: 175 psi

    Max working temp: 150˚F

    Setting pressure range: 3 - 60 psi

    Preset outlet pressure: 15 psi

Technical specification
  • Unique ref.573A
  • Product familyPLUMBING
  • Product groupNorth America
  • TypeObject (single object)
  • Date of publishing2020-09-25
  • Edition number2
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other
  • ETIM CodeEC011325
  • ETIM NameCH refill installation
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit