Steam humidifiers that exploit the heat value of gas, with the possibility of indoor and outdoor installation (IAS 12-94) for temperatures from -40 to 45°C.
Production ranges from 45 kg/h to 450 kg/h, using the latest generation CAREL controllers that meet the latest requirements of Industry 4.0.
The exclusive design of the heat exchanger ensures high efficiency (94-96%) and easy maintenance. Made from stainless steel, it guarantees long life even in heavy-duty working conditions and with both mains and demineralised water.
The price gap between gas and electricity makes gaSteam the ideal choice for more demanding applications, where steam is required for many hours a day.
Continuous modulation of steam flow-rate means this unit is also suitable for precision applications.
Easy to install, it features a room-sealed combustion chamber with premix burner and gas control valve with double safety closing; it is moreover equipped with multiple safety devices and comes with ETL and CE certification (attested by TÜV-DVGW).
The steam and flue gas outlets are pre-assembled, with constructional features to minimise the units’ footprint, allowing installation up against a wall.
gaSteam features easy and immediate configuration and operation, thanks to the graphic touchscreen display and a simple and intuitive configuration wizard.
Steam humidifiers that exploit the heat value of gas, with the possibility of indoor and outdoor installation (IAS 12-94) for temperatures from -40 to 45°C.
Production ranges from 45 kg/h to 450 kg/h, using the latest generation CAREL controllers that meet the latest requirements of Industry 4.0.
The exclusive design of the heat exchanger ensures high efficiency (94-96%) and easy maintenance. Made from stainless steel, it guarantees long life even in heavy-duty working conditions and with both mains and demineralised water.
The price gap between gas and electricity makes gaSteam the ideal choice for more demanding applications, where steam is required for many hours a day.
Continuous modulation of steam flow-rate means this unit is also suitable for precision applications.
Easy to install, it features a room-sealed combustion chamber with premix burner and gas control valve with double safety closing; it is moreover equipped with multiple safety devices and comes with ETL and CE certification (attested by TÜV-DVGW).
The steam and flue gas outlets are pre-assembled, with constructional features to minimise the units’ footprint, allowing installation up against a wall.
gaSteam features easy and immediate configuration and operation, thanks to the graphic touchscreen display and a simple and intuitive configuration wizard.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Caribbean Netherlands | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Cayman Islands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Collectivity of Saint Martin | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Costa Rica | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Cuba | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iran | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Grenada | Eswatini | Pitcairn Islands | |
Greece | Israel | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Japan | Guatemala | Gabon | Solomon Islands | |
Hungary | Jordan | Haiti | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Honduras | Guinea | Tokelau | |
Ireland | Kuwait | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Martinique | Kenya | Tuvalu | |
Italy | Laos | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Montserrat | Liberia | Vanuatu | |
Latvia | Macau | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Panama | Madagascar | ||
Lithuania | Maldives | Puerto Rico | Malawi | ||
Luxembourg | Mongolia | Saint Kitts and Nevis | Mali | ||
Malta | Myanmar (Burma) | Saint Lucia | Mauritania | ||
Moldova | Nepal | Saint Pierre and Miquelon | Mauritius | ||
Monaco | North Korea | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Oman | Saint-Barthélemy | Morocco | ||
Netherlands | Pakistan | Sint Maarten | Mozambique | ||
North Macedonia | Palestine | The Bahamas | Namibia | ||
Norway | Philippines | Trinidad and Tobago | Niger | ||
Poland | Qatar | Turks and Caicos Islands | Nigeria | ||
Portugal | Saudi Arabia | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Singapore | Reunion | |||
Russia | South Korea | Rwanda | |||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |