Publish your products
C18 (60 HZ) 500-600 ekW Diesel Generator Set
C18 (60 HZ) 500-600 ekW Diesel Generator Set

    C18 (60 HZ) 500-600 ekW Diesel Generator Set

    4.3 out of 5 stars4.3(6 reviews)

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Specification
    • Generator Set Package
       • Accepts 100% block load in one step and meets other NFPA 110 loading requirements 
       • Conforms to ISO 8528-5 G3 load acceptance requirements 
       • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine 
       • C18, 18.1 Liter displacement, Inline, 4-Stroke Water-Cooled Diesel Engine 
       • Designed and optimized for low emissions or low fuel consumption 
       • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 
       • Superior motor starting capability minimizes need for oversizing generator 
       • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System 
       • Cooling systems available to operate in ambient temperatures up to 50°C (122°F) 
       • Tested to ensure proper generator set cooling

      EMCP 4 Control Panels 
       • User-friendly interface and navigation 
       • Scalable system to meet a wide range of installation requirements 
       • Expansion modules and site specific programming for specific customer requirements

      Warranty 
       • Coverage of the entire package 
       • 24 months/1000-hour warranty for standby and mission critical ratings 
       • 12 months/unlimited hour warranty for prime and continuous ratings 
       • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 
       • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
       • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements 

    Technical specification
    • Unique ref.Diesel-Generator-C18-T2-60Hz
    • Product familyDiesel Generator Sets
    • Product group60Hz
    • TypeObject (single object)
    • Date of publishing2018-12-24
    • Edition number1
    • Height (inches)83
    • Width (inches)65
    • Depth (inches)137
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)9769
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    North America
    Canada
    Puerto Rico
    United States