Publish your products
Alterna - Diamond shaped roofing slate
Alterna - Diamond shaped roofing slate
Alterna - Diamond shaped roofing slate
Alterna - Diamond shaped roofing slate
    Cedral

    Alterna - Diamond shaped roofing slate

    ALTERNA, THE DIAMOND SHAPED SLATE
    With its diamond shape, the Alterna roof slate brings authenticity to your projects, while reinforcing your home's character.

    REGIONAL TRADITION
    Straight edges and diamond shape make the Alterna range a new solution for roofs and wall cladding making it very respectful to local traditions.

    AUTHENTICITY AND CHARACTER
    Alterna can be used in either new or renovation construction thanks to its original shape, its low density per square meter and its minor load on framework.

    Specification
    • The Alterna diamond shaped slates are available in 3 models and 2 color : straight edges or not, with or without hook notch. Of a calibrated and regular thickness, Alterna slates fit every configurations as a roof tile or as a facade cladding.

      UPSIDES
      - Aesthetic even more closer than mineral slate
      - More robust and lasting
      - Better guarantees
      - Outside stockage
      - Cut corners or not
      - Diamond shape, straight edges

    Technical specification
    • Unique ref.couv-alterna
    • Product familyRoof
    • Product groupRoof slates
    • TypeObject (single object)
    • Date of publishing2018-08-06
    • Edition number1
    • Height (mm)400
    • Width (mm)400
    • Depth (mm)4
    Related
    • Material mainFibercement
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1364
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationRoof
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 30 00
    • CSI MasterFormat 2014 TitleSteep Slope Roofing
    • OmniClass Number23-13 39 19 11
    • OmniClass TitleRoof Slates

    Region availability

    Europe
    France