Publish your products
12" Support Clamp with 3/8" Nut

12" Support Clamp with 3/8" Nut

InnoFlue Support Clamps provide a sleek, user-friendly option to support the exhaust system. The engineered metal clamp is designed to withstand & support the vent system while installing quickly and easily. The metal interior is coated with a rubber exterior to prevent any scratching of the venting components. InnoFlue Support Clamps can be used as vertical or horizontal support. Space 78" in vertical and 39" in horizontal installations. Integrated installation system uses 3/8th" threaded rod.

  • Accepts standard 3/8th" threaded rod.
  • Metal interior and rubber exterior support and protect pipe.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name12" Support Clamp with 3/8" NutTrade nameInnoFlueGTIN0815010016206Part number250410703570TechnicalColorSilverMaterialSteelDimensionsLength gross363 mm / 14.3 inchHeight27 mm / 1.1 inchDiameter flue pipe315 mm / 12 inchWidth330 mm / 13 inchNet weight0.325 kg / 0.7 lbsLogisticalIntrastat7326908630Base unit packagingUnpackedPackaging / Trade length363 mm / 14.3 inchPackaging / Trade height27 mm / 1.1 inchNumber per packaging1Gross weight0.325 kg / 0.7 lbsPackaging / Trade width330 mm / 13 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.12-support-clamp-with-3-8-nut
  • Product familyAccessories
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit