Publish your products
6" Appliance Adaptor PVC to PPs Long

6" Appliance Adaptor PVC to PPs Long

InnoFlue PVC to PP Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require an adaptor to transition from PVC flue collar to polypropylene vent system components. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Seamlessly transitions from appliance to polypropylene at flue collar.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name6" Appliance Adaptor PVC to PPs LongTrade nameInnoFlueGTIN0815010012666Part number250408408440TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross101.6 mm / 4 inchHeight185.42 mm / 7.3 inchDiameter flue pipe160 mm / 6 inchWidth185.42 mm / 7.3 inchNet weight0.25 kg / 0.6 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length101.6 mm / 4 inchPackaging / Trade height185.42 mm / 7.3 inchNumber per packaging1Gross weight0.249 kg / 0.5 lbsPackaging / Trade width185.42 mm / 7.3 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Technical specification
  • Unique ref.6-appliance-adaptor-pvc-to-pps-long
  • Product familyAppliance adaptors
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States